Development

by Member #559866

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
13x2 Pin Female Header
Retired PRT-11765
1.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 40-Pin 0.6"
Retired PRT-07944
5.7 6   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.96
You save:
2.84 (75%)
4   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 24-Pin 0.6"
Retired PRT-09095
1 2   
Cannot be ordered at this time.
Crystal Kit
Retired COM-11630
14.85 3   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
ZIF Socket 40-Pin 0.6"
Retired PRT-09176
7.9 2   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
SPDT Slide Switch
In stock COM-09609
9.5 10   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Banana to IC Hook Cables
In stock CAB-00506
16.5 3   
SparkFun Adapter Board - ICD/ICD2
Retired BOB-00193
9.9 2   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
25.2 12   
Female Headers
In stock PRT-00115
7 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Break Away Headers - Right Angle 2x40
In stock COM-12792
3.9 2   
Arduino Ethernet with PoE
Retired DEV-11361
159.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Jumper Wire - 6-Pin JST White
Retired ROB-08732
6 4   
Cannot be ordered at this time.
JST SH Jumper 5 Wire Assembly - 8"
Retired PRT-10360
6 4   
Cannot be ordered at this time.
JST SH Jumper 3 Wire Assembly - 8"
Retired PRT-10358
6 4   
Cannot be ordered at this time.
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
9.75 5   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
9.75 5   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Total: 376.32