KITS

by jrgarcia

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Meter Kit
In stock SEN-15901
79.95 1   
SparkFun Weather Shield
Out of stock DEV-13956
42.95 1   
Cannot be ordered at this time.
PICAXE-08M Starter Pack
Retired DEV-08323
14.95 1   
Cannot be ordered at this time.
PICAXE USB Programming Cable
Retired PGM-08312
21.5 1   
Cannot be ordered at this time.
SparkFun IR Receiver Breakout - TSOP85
Retired SEN-08554
9.95 1   
Cannot be ordered at this time.
Function Generator Kit
Retired KIT-10015
29.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
SparkFun Window Comparator
Retired WIG-10101
9.95 1   
Cannot be ordered at this time.
RC Transmitter and Receiver - 2.4GHz, 6-Channel
Retired ROB-09866
49.95 1   
Cannot be ordered at this time.
Netduino
Retired DEV-10107
34.95 1   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
Only 4 left! BOB-09822
21.5 1   
GPIB-USB Controller
Only 5 left! BOB-00549
299.95 1   
GM862 Evaluation Board - Basic 50-Pin
Retired CEL-00277
19.95 1   
Cannot be ordered at this time.
GM862 Evaluation Board - RS232
Retired CEL-00477
39.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
35.9
You save:
24 (40%)
2   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-11400
25.9 2   
Cannot be ordered at this time.
Electric Imp Shield
Retired DEV-11401
19.95 1   
Cannot be ordered at this time.
WIZnet Serial-to-Ethernet Gateway - WIZ110SR
Retired DEV-09476
29.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
TAZ 5 3D Printer
Retired TOL-13300
2194.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
9.95 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
SparkFun Tinker Kit
Retired KIT-13930
49.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
In stock SEN-13314
5.5 1   
RFM22B-S2 SMD Wireless Transceiver - 915MHz
Retired WRL-12030
5.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
Total: 3232.25