Quatuor Megamix

by Shoryuken

Favorited Favorite 0

Matériel nécessaire pour créer un lecteur wav

  • carte WAV Trigger
  • carte MIDI en prévision de connecter un clavier MIDI
  • micro SD 8 Go avec adaptateurs : SD normal et USB
  • fils avec fiches femelles
  • Broches mâles simples et doubles pour brancher les fils
  • Bouton jaune "NEXT", bouton noir "STOP".

FDP : prévoir 4 - 5 €. Total ~70 € (Cliquer en haut à droite de la page pour avoir les prix en euro.) On peut utiliser un adaptateur secteur universel que j'ai chez moi.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Concave Button - Yellow
In stock COM-09338
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
1.05 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
SparkFun MIDI Breakout
Retired BOB-09598
14.95 1   
Cannot be ordered at this time.
WAV Trigger
Retired WIG-12000
49.95 1   
Cannot be ordered at this time.
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
MIDI Cable - 3m
Retired CAB-09752
4.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Quick Disconnect - Male 1/4" (bag of 50)
Retired PRT-11462
3.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Total: 161.2