Jason 2014 X-mas

by Member #556048

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
MinM - Miniature BlinkM
Retired DEV-09904
12.95 1   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
10.95 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
17.5 5   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
4.75 5   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Voltage Regulator - 12V
In stock COM-12766
9.75 5   
P-Channel MOSFET 55V 31A
In stock COM-10349
6.25 5   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
2.75 5   
Voltage Regulator - Adjustable
Out of stock COM-00527
10.5 5   
555 Timer
Retired COM-09273
4.75 5   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
Total: 251.3