Lithium Ion Battery - 110mAh

This is a very small, extremely light weight battery based on Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 110mAh! Comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. These batteries require special charging so please do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Each battery includes a built-in protection against over voltage, over current, and minimum voltage. Please use caution when using this battery in wearable projects. When using conductive thread, a short in the thread can create sparks and heat. We recommend using coin cell batteries for beginners.

Note: This battery is not available to ship to Alaska or Hawaii, or through any express services (2-day, overnight), or internationally. This is temporary! Check out our blog post for more information. Additionally orders may take longer to process and therefore do not qualify for same-day shipping. Sorry for any inconvenience this may cause!

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

  • Rated Capacity: 110mAh
  • Nominal Voltage: 3.70V
  • Max Charge Current: 1C (110mA)
  • Normal Charge Current: 0.2C (22mA)
  • Datasheet
  • [MSDS](http://cdn.sparkfun.com/datasheets/Prototyping/MSDS 401525.pdf)

Lithium Ion Battery - 110mAh Product Help and Resources

LilyPad Basics: Powering Your Project

September 24, 2018

Learn the options for powering your LilyPad projects, LiPo battery safety and care, and how to calculate and consider power constraints on your projects.

Battery Technologies

February 6, 2013

The basics behind the batteries used in portable electronic devices: LiPo, NiMH, coin cells, and alkaline.

Adjustable LiPo Charger Hookup Guide

September 28, 2017

The SparkFun Adjustable LiPo Charger is a single-cell lithium polymer (LiPo) and lithium ion battery charger. Because it’s adjustable, this charger will be able to safely charge all of our singe-cell batteries.

LiPo Charger Plus Hookup Guide

May 30, 2019

This tutorial shows you how to hook up and use the SparkFun LiPo Charger Plus board.

LiPo USB Charger Hookup Guide

May 1, 2014

How to charge your LiPo batteries with the USB LiPo charger. Plus how to modify your charger to set the charge current.

Single Cell LiPo Battery Care

March 16, 2023

This tutorial will go over how to safely charge, connect, disconnect, reinforcing the cables, and handle single cell LiPo batteries.

LiPo Fuel Gauge (MAX1704X) Hookup Guide

February 23, 2023

Monitor your LiPo battery with the LiPo fuel gauge! In this tutorial, we will be using the MAX17043 and MAX17048 to monitor a single cell, LiPo battery over the Arduino Serial Monitor. We will also connect a display to view the output without the need to connect the microcontroller to a computer.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

3.3 out of 5

Based on 4 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Works fine, is very small and inexpensive

I am using this to replace an old 100mAh coin style lithium rechargeable (VL3032 as far as I can tell, but the dimensions of the original cell don't exaclty match the datasheets) in a 15 year old smartwatch. This is smaller, and slightly higher rated capacity and I believe a higher current draw rating than the original cell. The watch charger circuit and this battery seem to get along pretty well together. Quality feels higher than some similar lipo packs I bought from a street vendor in Hong Kong and those still work over 2 years later. Local pickup made thisby far the cheapest option that would fit in the case and have specifications that are close enough to work..

1 of 1 found this helpful:

Good idea

That size is perfect for small devices.

5 of 6 found this helpful:

Horrible

Sparkfun changed the distributor while not updating the new batteries' dimensions. When we tried to return the batteries Sparkfun would not accept our return or credit the order. Now we have batteries that do not fit and can not return them or use them.