This product has been retired from our catalog and is no longer for sale.

RGB Sensor (Qwiic) - BH1749NUC
SPX-14733

RGB Sensor (Qwiic) - BH1749NUC

SKU: SPX-14733

Need to autonomously monitor for that specific color value? Want to hone in on that magenta ball? Or follow that aquamarine line? The BH1749NUC-based Qwiic RGB Sensor is here for all of your red, green, blue, and infrared color-sensing needs.

Out of stock
SKU
SPX-14733

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Need to autonomously monitor for that specific color value? Want to hone in on that magenta ball? Or follow that aquamarine line? The BH1749NUC-based Qwiic RGB Sensor is here for all of your red, green, blue, and infrared color-sensing needs.

The BH1749NUC features an I2C interface and a programmable interrupt output. It senses red, green, blue, and infrared in its field-of-view, then reports each channel as a 16-bit value. Additionally, it features programmable IR and RGB gains and a variable measurement rate.

Also included on the breakout are individually-controllable white, red, green, and blue LEDs. The LEDs are managed with a PCA9536 4-channel I/O expander. The paired LEDs and I/O expander allow you to customize illumination on your objects of interest with a simple I2C interface -- no extra GPIO-control required!

Check out the documents section for a pair of Arduino libraries -- for both the BH1749NUC and PCA9536 IC's -- and a handful of examples to help get you started.

The Qwiic RGB Sensor uses our simple Qwiic interface, so it requires no voltage translation and no figuring out which pin is SDA or SCL; just plug it in and go! As with any Qwiic board, this product includes a pair of Qwiic connectors to support a chain of multiple sensors.

NOTE: The I2C address of the BH1749NUC is 0x41 / 0x39 and is jumper selectable to 0x38. A multiplexer/Mux is required to communicate to multiple BH1749NUC sensors on a single bus. If you need to use more than one BH1749NUC sensor consider using the Qwiic Mux Breakout.

Features & Specs

  • Red, green, blue, and infrared (IR) color sensing
    • 16-bit digital outputs
    • Programmable RGB/IR gains, measurement rate
    • Programmable interrupt for data-ready or out-of-threshold readings
  • Separately-controllable white, red, green, and blue LEDs
    • Managed via I2C I/O expander (PCA9536)
  • I2C Interface
    • BH1749NUC addresses: 0x39 (default), 0x38
    • PCA9536 address: 0x41
  • 2x Qwiic Connection Ports
  • Operating voltage: 2.3 to 3.6V (3.3V recommended)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RGB Sensor (Qwiic) - BH1749NUC
RGB Sensor (Qwiic) - BH1749NUC SPX-14733
$9.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing