Not Washable: This particular LilyPad component cannot be washed! We recommend sewing to a piece of fabric using metal snaps so that it can be removed for washing. Make sure to read the Hookup Guide for more details. Sewing Into a Project

LilyPad Buzzer
DEV-08463

LilyPad Buzzer

SKU: DEV-08463

Program alarms, notifications, and musical tones into your wearable electronics with this low-profile LilyPad buzzer.

$5.25
In stock
SKU
DEV-08463
In stock
Stock/Discounts

Not Washable: This particular LilyPad component cannot be washed! We recommend sewing to a piece of fabric using metal snaps so that it can be removed for washing. Make sure to read the Hookup Guide for more details. Sewing Into a Project

Helpful Documentation

Product Overview

Add custom audio feedback to your wearable electronics with the LilyPad Buzzer! This low-profile inductive buzzer board is designed for the LilyPad e-textile ecosystem, letting you create different noises and tones by changing the frequency of your I/O toggling. It provides just the right volume for it to be loud enough to hear clearly through a pocket, but not obtrusively loud in quiet environments.

Because the buzzer is an inductive component, a few operational requirements help keep your hardware safe: it acts as a short to ground when not actively driven, so set both I/O pins to low (0V) when the buzzer is not in use. It also requires two dedicated I/O pins on your main microcontroller board to operate properly.

Sewable E-Textile Design

LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. To ensure these components integrate seamlessly into your wardrobe (no pun intended), LilyPad relies on some specific hardware choices:

  • Sewable Tabs: The LilyPad Buzzer features two large conductive connection pads that let you stitch it directly into fabric with conductive thread.
  • Low-Profile Build: Measuring just 20mm in outer diameter on a thin 0.8mm PCB, this board lays perfectly flat against or inside of your garments.
  • Washable Warning: The buzzer included on this board is not washable! Water will permanently damage the component, so avoid washing any part of your garment that contains it.

By integrating the LilyPad Buzzer into your designs, you can easily program physical notifications, alarms, or musical tones without adding unnecessary weight or bulk.

Features & Specs

  • Frequency: 2,730Hz
  • Sound Pressure Level: 83-87dBA (@ 10cm)
  • Operating Voltage: 2.5V-4.5V (3.6V Rated)
  • Current Consumption: 110mA (@ 3.6V)
  • Board Dimensions:
    • 20mm Outer Diameter
    • Thin 0.8mm PCB
Frequency Response Chart for the LilyPad Buzzer.Frequency Response Chart for the LilyPad Buzzer.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

LilyPad Buzzer
LilyPad Buzzer
$5.25
DEV-08463
$5.25 retail price.

Available Discounts

  • $4.99 | 10+ units
  • $4.73 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing