Resistor Kit - 1/4W (500 total)
COM-10969

Resistor Kit - 1/4W (500 total)

SKU: COM-10969
$10.50
In stock
SKU
COM-10969
In stock
Stock/Discounts

Product Overview

Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that resistors disappear into thin air. The only way to be sure that you're gonna have the resistor you need when you need it is to stock up, and keep them organized. We have just the thing!

Our new branded resistor kit comes with 25 each of 20 different resistor values (including 0Ω links!). All of these resistors are stapled into a tri-fold pack and clearly labeled. The back of the resistor kit even has a resistor color code look-up chart and a table of color codes for the included resistors!

We'd like to give Oomlout credit for coming up with this great idea. Thanks guys!

Includes:

Values Included:

  • 0Ω, 1.5Ω, 4.7Ω, 10Ω, 47Ω
  • 100Ω, 220Ω, 330Ω, 470Ω, 680Ω
  • 1kΩ, 2.2kΩ, 3.3kΩ, 4.7kΩ, 10kΩ
  • 22kΩ, 47kΩ, 100kΩ, 330kΩ, 1MΩ

Hookup Accessories

Customer Reviews

Resistor Kit - 1/4W (500 total)
Resistor Kit - 1/4W (500 total)
$10.50
COM-10969

Stock and Customer Discounts

$10.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing