Resistor Lead Bending Tool
TOL-13114

Resistor Lead Bending Tool

SKU: TOL-13114
$8.95
In stock
SKU
TOL-13114
In stock
Stock/Discounts

Product Overview

This little piece of notched plastic is a Resistor Lead Bending Tool. Sometimes referred to as a "forming" tool, this little guy provides you with an easy and reliable way to get the exact distance between two resistor leads that you need to PTH soldering. The Resistor Lead Bending Tool is two-sided, with one side offering 0.4"-1.5" spacing for 1/4 Watt resistors and the other side offering 0.5"-1.5" spacing for 1/2 Watt resistors.

We here at SparkFun use a lot of 1/4 Watt resistors in out PTH soldering kits and have found that this tool is very handy when soldering a lot of resistors at once or over a longer period of time. To use this tool, simply insert your 1/4 Watt or 1/2 Watt resistor into the desired spacing groove and bend the leads over the edges. It's that simple!

Note: 1/6 Watt resistors and specific diodes can be used on this tool but you will need to make sure they are centered before attempting to bend them to your desired preference.

Features:

  • 1/4 Watt Resistor Spacing: 0.4"-1.5"
  • 1/2 Watt Resistor Spacing: 0.5"-1.5"
  • Made from high impact ABS Plastic

Features & Specs

  • 1/4 Watt Resistor Spacing: 0.4"-1.5"
  • 1/2 Watt Resistor Spacing: 0.5"-1.5"
  • Made from high impact ABS Plastic

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor Lead Bending Tool
Resistor Lead Bending Tool
$8.95
TOL-13114
$8.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing