AK-4008BB-6-LF - Speaker (40mm)
COM-18612
AK-4008BB-6-LF - Speaker (40mm)
SKU: COM-18612
In stock
SKU
COM-18612
These Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.
Product Overview
The AK-4008BB-6-LF - Speaker from Advanced Acoustic Technology Corp. (AATC) offer a 600Hz frequency, 102dBA sound pressure level, and an 8Ohms impedance rating. AATC Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.
Features & Specs
- Mounting Style: Free Hanging
- Frequency: 600 Hz
- Sound Pressure Level: 102 dBA
- Impedance: 8 Ohms
- Termination Style: Solder Pad
- Diameter: 40 mm
- Height: 5.1 mm
Documentation
Customer Reviews

AK-4008BB-6-LF - Speaker (40mm)
COM-18612
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units