AK-505008YC-1 Speaker (50mm)
COM-18614
AK-505008YC-1 Speaker (50mm)
SKU: COM-18614
Out of stock
SKU
COM-18614
These Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.
Product Overview
The AK-505008YC-1 - Speaker from Advanced Acoustic Technology Corp. (AATC) offer a 550Hz frequency, 94dBA sound pressure level, and an 8Ohms impedance rating. AATC Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.
Features & Specs
- Mounting Style: Frame Mount
- Frequency: 550 Hz
- Sound Pressure Level: 94 dBA
- Impedance: 8 Ohms
- Termination Style: Solder Pad
- Length: 50 mm
- Width: 50 mm
- Height: 16 mm
Documentation
Customer Reviews

AK-505008YC-1 Speaker (50mm)
COM-18614
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units