This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

AK-402808BC-3T-LF - Speaker (28.3x40mm)
COM-18613

AK-402808BC-3T-LF - Speaker (28.3x40mm)

SKU: COM-18613
Out of stock
SKU
COM-18613

These Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The AK-402808BC-3T-LF - Speaker from Advanced Acoustic Technology Corp. (AATC) offer a 530Hz frequency, 97dBA sound pressure level, and an 8Ohms impedance rating. AATC Micro-Speakers are good at playing out multi-tone audio content, such as human voice and music.

Features & Specs

  • Mounting Style: Frame Mount
  • Frequency: 530 Hz
  • Sound Pressure Level: 97 dBA
  • Impedance: 8 Ohms
  • Termination Style: Solder Pad
  • Length: 40 mm
  • Width: 28.3 mm
  • Height: 12 mm

Documentation

Customer Reviews

AK-402808BC-3T-LF - Speaker (28.3x40mm)
AK-402808BC-3T-LF - Speaker (28.3x40mm) COM-18613

Stock and Customer Discounts

$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing