AKS-1308-1 Micro-Speaker
COM-18609
AKS-1308-1 Micro-Speaker
SKU: COM-18609
In stock
SKU
COM-18609
AKS-1308-1 Micro-Speaker offers a 0.7W rated input power with a 1W maximum input power and a 1100Hz ± 20% resonance frequency.
Product Overview
Advanced Acoustic Technology Corp. (AATC) AKS-1308-1 Micro-Speaker offers a 0.7W rated input power with a 1W maximum input power and a 1100Hz ± 20% resonance frequency. This micro-speaker delivers a high sound output despite its small size of 13mm x 13mm x 4mm. Due to the AATC AKS-1308-1 speaker's small size, it is well designed for small portable devices.
Features & Specs
- Mounting Style: Free Hanging
- Frequency: 1100 Hz
- Sound Pressure Level: 83 dBA
- Impedance: 8 Ohms
- Shape: Round
- Termination Style: SMD/SMT
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Diameter: 13 mm
- Height: 4 mm
Documentation
Customer Reviews

AKS-1308-1 Micro-Speaker
COM-18609
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units