Breadboard - Giant
PRT-12614

Breadboard - Giant

SKU: PRT-12614
$29.95
In stock
SKU
PRT-12614
In stock
Stock/Discounts

Product Overview

Description: This is one giant solderless breadboard! It has 7 power buses, 40 columns, and 63 rows - with a total of 3220 tie in points. All pins are spaced by a standard 0.1". The two sets of five columns are separated by about 0.3", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 20-29AWG.

This board also has 4 binding posts, a black aluminum plate backing, and 4 rubber standoffs to keep your breadboard suspended safely on your workstation.

Dimensions: 9.25 x 8.0 x 1.25" (234.95 x 203.2 x 31.75mm)

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Breadboard - Giant
Breadboard - Giant
$29.95
PRT-12614
$29.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing