Breadboard - Full-Size (Bare)
PRT-12615

Breadboard - Full-Size (Bare)

SKU: PRT-12615
$7.75
In stock
SKU
PRT-12615
In stock
Stock/Discounts

Product Overview

Description: This is your tried and true full size solderless breadboard! It has 2 split power buses, 10 columns, and 63 rows - with a total of 830 tie in points. All pins are spaced by a standard 0.1". The two sets of five columns are separated by about 0.3", perfect for straddling a DIP package over. The board accepts wire sizes in the range of 20-29AWG.

This board also has a self-adhesive on the back. The boards also have interlocking parts, so you can hook as many together as you'd like.

Dimensions: 6.5 x 2.1 x 0.38" (165.1 x 54.29 x 9.68mm)

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Breadboard - Full-Size (Bare)
Breadboard - Full-Size (Bare)
$7.75
PRT-12615
$7.75 retail price.

Available Discounts

  • $7.36 | 25+ units
  • $6.98 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing