Breadboard - Mini Modular (White)
PRT-12043

Breadboard - Mini Modular (White)

SKU: PRT-12043
$5.25
In stock
SKU
PRT-12043
In stock
Stock/Discounts

Product Overview

This white Mini Breadboard is a great way to prototype your small projects! With 170 tie points there's just enough room to build and test simple circuits; They're also great for breaking out DIP package ICs to jumper wires! If you run out of room, no worries, these mini breadboards can be snapped together to form larger stretches of board. It has a peel and stick adhesive backing as well as two mounting holes for M2 screws so you can anchor it down.

Note: These will not connect securely with our older model and are not numbered or lettered.

Dimensions: 47 x 35 x 10mm

Replaces:PRT-11658

Features & Specs

  • 47 x 35 x 10mm

Documentation

N/A

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Breadboard - Mini Modular (White)
Breadboard - Mini Modular (White)
$5.25
PRT-12043
$5.25 retail price.

Available Discounts

  • $4.99 | 25+ units
  • $4.73 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing