Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
RCWL-0516 is a technology that uses radar Doppler, microwave induction special module for detecting moving objects.
The SparkFun FS3000-1015 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
Spin two DC motors, step one bi-polar or uni-polar stepper, or fire off two solenoids with 1.2A per channel using the TB6612.
Add computer vision capabilities to your project, without the coding! The Person Sensor includes a camera module pre-programe…
TIMI is a 0.96” TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D Labs.
This Red 14-Segment Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols.
This Blue 14-Segment Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols.
This Purple 14-Segment Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols.
This Pink 14-Segment Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols.
This White 4-Digit Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols.
This Green 14-Segment Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols.
The Base version of the SparkFun OpenLog Data Collector Kit with Machinechat is an easy way to organize and display your data…
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
The Air Quality Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with th…
Machinechat® JEDI One is an all-in-one IoT software application.
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …
The SparkFun Qwiic Speaker Amp includes the Texas Instruments TPA2016D2 class-D stereo audio amp.
This kit provides you with a MicroMod Base, two sensors, a joystick, and an OLED screen as well as all the cables you need to…
Have you ever seen those strings of fairy lights, or pre-lit Christmas trees, that change colors with a little remote? Have y…
A 3-phase DC brushless DC motor has the unique capability of being both a high efficiency, high torque, very smooth motor, a…
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
The SparkFun DA16200 Thing Plus utilizes a highly integrated ultra-low power WiFi system on chip that allows users to develop…
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
The FLIR Lepton Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the Lepton camera m…
This tool is used for connecting or the disconnecting of a U.FL mating condition.
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), …
Great for general connections between projects (low or high current applications).
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The IoT RedBoard is an ESP32 WROOM-equipped development board that has everything you need in an Arduino Uno with extra perks…
This is a small 15mm round speaker that operates around the audible 2kHz range.
The Teensy 4.1 features an ARM Cortex-M7 processor at 600MHz, four times larger flash memory than the 4.0, and optional locat…
The Teensy 4.1 with Headers features an ARM Cortex-M7 processor at 600MHz, 4x larger flash memory than the 4.0, and optional …
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…
The Wowstick 1F+ is an electric screwdriver kit featuring 56 screw bits and a number of other accessories.
The SparkFun Essential Sensor Kit V2 includes a variety of basic sensors for any beginner or experienced programmer.
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powe…
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
The SparkFun 9DoF IMU Breakout combines a high-performance 6DoF IMU with the highly sensitive triple-axis magnetometer in a Q…
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
The SparkFun Qwiic Micro MMC5983MA Magnetometer is a micro-sized 0.75in. by 0.30in. sensor that utilizes a highly sensitive t…
The SparkFun Qwiic Micro ISM330DHCX Six Degrees of Freedom IMU is a micro-sized 0.75in. by 0.30in. sensor featuring STMicroel…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…