Through-Hole Speaker
PRT-20660
Through-Hole Speaker
SKU: PRT-20660
$2.95
In stock
SKU
PRT-20660
This is a small 15mm round speaker that operates around the audible 2kHz range.
Product Overview
This is a small 15mm round speaker that operates around the audible 2kHz range. You can use these speakers to create simple music or user interfaces.
This through-hole speaker is great for projects where you don't have room for a full-blown speaker. This 15mm diameter speaker is encased in plastic and will handle up to 0.5W of power.
Hookup Accessories
Features & Specs
- Diameter 15 mm
- Depth 7.5 mm
- Input Power: Min. 0.3W, Max. 0.5W
- Impedance at 3 kHz, 1 V: Min. 6.8Ω, Typ. 8Ω, Max. 9.2Ω
- Resonant Frequency at 1V: Min. 1360Hz, Typ. 1700Hz, Max. 2,040Hz
- Response: 20,000Hz
- Distortion at 3 kHz, 0.3W: 10 %
- Magnet Size: ø6.5 x 1.5 mm
- Operating Temperature: Min. -20°C, Max. 55°C
- Weight: 2.0g
- Material: PBT +20% glass
- Washable: yes
- RoHS: yes
- Hand Soldering: 350 ±5°C for 3 seconds
Documentation
Customer Reviews

Through-Hole Speaker
$2.95
PRT-20660
Stock and Customer Discounts
$2.95 retail price.
Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units