24% off

Creative Commons images are CC BY 2.0

SparkFun PIR Breakout Starter Kit (170uA)

$ 39.95 $ 30.36

Added to your shopping cart

The SparkFun 170uA PIR Breakout Starter Kit comes with everything you need to get started using Passive Infrared (PIR) sensors. PIR sensors are great for detecting motion in a small area around the sensor. The 170µA SparkFun EKMC4607112K PIR Breakout is a simple board equipped with an EKM-series PIR sensor from Panasonic®. The EKM-series PIR sensors are optimized for small movements to offer motion-sensing options for continuously powered applications.

PIR sensors do not return specific distance data but instead monitor for IR light coming from objects in their field of view and will activate their signal when motion is detected in their sensing area. This makes them perfect for applications such as building automation for energy saving, automated on/off lighting control, security, appliances, and IoT.

This PIR sensor offers digital output across 32 zones at 5m detection distance with 90° x 90° detection area. Additionally, the PIR in this kit already has headers soldered on making it easier to get started. This kit also includes a SparkFun RedBoard Qwiic, a mini breadboard, a 3-pack of jumper wires, and a reversible USB-A to Micro-B cable.

Note: The sensitivity of passive infrared sensors is influenced by environmental conditions, so a performance evaluation test under representative conditions is recommended.

SparkFun PIR Breakout Starter Kit (170uA) Product Help and Resources

SparkFun PIR Breakout Hookup Guide

March 25, 2021

Get started with these Panasonic EKM-Series PIR breakouts following this Hookup Guide.

RedBoard Qwiic Hookup Guide

January 10, 2019

This tutorial covers the basic functionality of the RedBoard Qwiic. This tutorial also covers how to get started blinking an LED and using the Qwiic system.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.