FLiR Lepton Breakout Board V2

Added to your shopping cart

The FLIR Lepton® Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the FLIR Lepton camera module to common platforms like Raspberry Pi or custom hardware. It provides onboard power supplies, generated from 3 – 5.5V, and a master clock. Local power supplies, the master clock, and the power-up sequence components can all be bypassed using a jumper.

This breakout works with all FLIR Lepton modules.

Note: The FLIR Lepton Breakout Board V2 does not include a FLIR Lepton Module. You pick one up today by following this link or by clicking the product in the Hookup Accessories below.

  • Operating temperature 0°C to 55°C
  • Input voltage: 3 V to 5.5 V
  • Space-saving: (29.5 mm × 29.0 mm)
  • Works with all FLIR Lepton modules

FLiR Lepton Breakout Board V2 Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • PSJD / last month / 1

    All downloads are hidden behind a "human verification" endless loop. Also product pictures are broken (only empty white boxes).

Customer Reviews

No reviews yet.