SparkFun Cherry MX Switch Breakout
BOB-13773

SparkFun Cherry MX Switch Breakout

SKU: BOB-13773

Build anything from a single macro key to a full custom keyboard layout using this chainable, matrix-optimized breakout for Cherry MX Keyswitches.

$2.50
In stock
SKU
BOB-13773
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Easily bring top-of-the-line mechanical keyboard switches into your custom electronics. This specialized breakout board bridges the gap between the unique physical footprint of a Cherry MX or Cherry MX2A mechanical keyswitch and standard breadboard or matrixed layouts. Whether you are building a simple single-key macro input or a full-sized keyboard layout, this breakout takes the anxiety and complexity out of the equation!

Matrix Layouts Made Simple

Building a multi-key interface can quickly deplete your available microcontroller pins if each switch is wired individually. This can lead many to think that building a custom keyboard is an extremely daunting task. The Cherry MX Switch Breakout is specifically designed to make multiplexing straightforward and easy, even for beginners.

  • Matrix Ready: The pin layout on the breakout is optimized for keyboard matrixing, seamlessly interconnecting multiple boards in row-and-column configurations to minimize your total I/O pin requirements.
  • Standard Spacing: The board's physical dimensions are designed to match standard mechanical keyboard key spacing and row offsets for a natural typing layout.
  • Diode Footprint: This breakout includes a dedicated onboard footprint for a switch-isolating diode. Why? So it can actively prevent key ghosting and masking when multiple keys are pressed simultaneously!
  • Optional Lighting: Provides direct access to an optional switch-mounted 3mm LED, complete with a dedicated footprint for a current-limiting resistor to protect your illumination.

This small board eliminates the typical frustrations of custom keyboard design by breaking out every contact to a friendly layout and providing built-in footprints for the additional Cherry MX features. It gives you a clean, reliable foundation for building, testing, and perfecting your custom interface hardware.

A custom keyboard rig utilizing Cherry MX keyswitches and SparkFun Cherry MX Switch Breakouts.

Features & Specs

  • Support for 3mm LED
  • Footprint for LED current-limiting resistor
  • Footprint for switch-isolating diode
  • Chain-able in row/column matrices
  • Designed to match standard key spacing and keyboard row offsets

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Cherry MX Switch Breakout
SparkFun Cherry MX Switch Breakout
$2.50
BOB-13773
$2.5 retail price.

Available Discounts

  • $2.38 | 10+ units
  • $2.25 | 25+ units
  • $2.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing