Logitech K400 Plus Wireless Touch Keyboard
The Logitech K400 Plus Wireless Touch Keyboard is a compact keyboard with an integrated touchpad that puts all your controls in a single device.
Product Overview
The Logitech K400 Plus Wireless Touch Keyboard is a compact keyboard with an integrated touchpad that puts all your controls in a single device. Enjoy your entertainment without the clutter of multiple devices. Comfortable, quiet keys and a large (3.5-inch) touchpad make navigation effortless. A wireless range of 10m (33') enables a responsive, uninterrupted connection in even the largest rooms. Watch video, stream music, connect with friends, browse web pages and more without annoying delays or dropouts.
The familiar key layout eliminates the learning curve so you already know how to use the K400 Plus. Your media interactions are enhanced with comfortable keys, easy-access volume controls, and an arrow-key layout that simplifies navigation. A second left-click button permits two-hand navigation and selection. Shortcuts simplify control for Android and Windows users. Hot keys work right from the box with no configuration required, or you can personalize key and touchpad settings with Logitech Options™ software.
This keyboard includes a unifying receiver, two AA batteries (pre-installed), and user documentation.
Note: Wireless range may vary depending on operating environment and computer setup.
Includes:
- 1x Logitech K400 Plus Wireless Keyboard
- 2x AA Batteries pre installed
- Unifying Receiver
- User Documentation
-
-
-
-
-
-
-
pi-topCEED (Green)
Special Price Current price: $99.95 Regular Price Original price: $114.95In stock -
-
-
-
-
BeagleBone Black - Rev C
Special Price Current price: $69.95 Regular Price Original price: $73.50In stock -
-
-
Features & Specs
- Connection type: Logitech Unifying protocol (2.4GHz)
- 10m (33") Wireless range
- Dimensions: 354.3mm x 139.9mm x 23.5mm
- Touch pad dimensions: 76mm x 47mm