This is the bare PCB breakout only! The Thumb Joystick component is sold separately.

SparkFun Thumb Joystick Breakout
BOB-09110

SparkFun Thumb Joystick Breakout

SKU: BOB-09110

Stop struggling with weird pin spacing. This breakout board routes the Thumb Joystick connections to a standard 0.1" header for easy breadboarding.

$2.75
In stock
SKU
BOB-09110
In stock
Stock/Discounts

This is the bare PCB breakout only! The Thumb Joystick component is sold separately.

Helpful Documentation

Product Overview

If you are picking up a Thumb Joystick, you will need this breakout board! While the joystick itself is fantastic, its pin spacing is not standard, making it difficult to plug into a breadboard or solder to a perfboard. This breakout board solves that problem instantly.

Breadboard Ready

We have routed all the joysticks' connections—VCC, GND, Horizontal, Vertical, and the Select Button—out to a standard 0.1" pitch header. This makes it incredibly easy to connect to an Arduino or other microcontroller using standard jumper wires or breadboards.

The Thumb Joystick and SparkFun Thumb Joystick Breakout soldered together.

Mounting Made Easy

Building a custom controller? We’ve included four mounting holes (one in each corner) to securely attach the joystick assembly to a panel, enclosure, or robot chassis.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Thumb Joystick Breakout
SparkFun Thumb Joystick Breakout
$2.75
BOB-09110
$2.75 retail price.

Available Discounts

  • $2.61 | 10+ units
  • $2.48 | 25+ units
  • $2.34 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing