This product has been retired from our catalog and is no longer for sale. View the updated version below. COM-31672

Cherry MX Switch
COM-13834

Cherry MX Switch

SKU: COM-13834

Add premium tactile feedback to your next mechanical keyboard build with this authentic, clicky Cherry MX Blue switch.

Out of stock
SKU
COM-13834

This product has been retired from our catalog and is no longer for sale. View the updated version below. COM-31672

Helpful Documentation

Product Overview

Cherry MX Keyswitches are recognized worldwide as a benchmark for mechanical keyboards, trusted by gamers and programmers alike for their exceptional feel and tens of millions of press cycles. This specific "blue" switch (MX1A-E1NW) delivers a highly satisfying, audible click with every keystroke.

The Standard in Tactile Typing

The Cherry MX is a noticeably audible and high-quality SPST key switch, making it optimal if you need to replace a key in your keyboard, or if you are building a custom mechanical keyboard from scratch or designing a specialized control panel.

  • Precise Actuation: Accidental double-taps are much less likely with the Cherry MX thanks to a secondary internal actuator that provides distinct tactile feedback.
  • Comfortable Weighting: With an actuation force of just around 50cN (centi-Newtons), the Cherry MX provides a nice balance between long-term typing comfort and deliberate key presses.
  • Optional Illumination: The Cherry MX switch housing includes a built-in recess that accommodates a standard 3mm LED, allowing you to easily add illumination under a key cap.

In short, Cherry MX switches provide the premium, clicky feedback your project deserves. If you need an easy way to incorporate this switch into a prototype, be sure to grab our matching breakout board for simple wiring!

A custom keyboard rig utilizing Cherry MX keyswitches and SparkFun Cherry MX Switch Breakouts.

Features & Specs

Electrical Specifications:

  • Contact Form: SPST

  • Current Rating: 10mA

  • Voltage Rating: 12 VAC/DC max. 2 VDC min.

Hardware & Feel:

  • Switch Type: Cherry MX Blue (Clicky/Tactile)

  • Switch Weighting: 50cN (centi-Newtons)

  • Bounce Time: ≤5 msec (at 16 in/sec actuation speed)
  • Illumination: Built-in 3mm LED slot

  • Lifespan: Tens of millions of presses

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Cherry MX Switch
Cherry MX Switch COM-13834
$0.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing