Male Header - 3-pin (Phosphor Bronze Contact)
PRT-27908
Male Header - 3-pin (Phosphor Bronze Contact)
SKU: PRT-27908
This is a simple 3-pin male PTH straight header.
$0.30
In stock
SKU
PRT-27908
Product Overview
This is a simple 3-pin male PTH straight header. Each pin can even be broken apart if you only need one or two pins instead of all three.
The pins on this header have been spaced at the 0.1" standard.
Similar Items
Hookup Accessories
Features & Specs
- Contact Type: Male
- Pitch - Mating: 0.100" (2.54mm)
- Number of Positions: 3
- Shrouding: Unshrouded
- Mounting Type: Through Hole
- Termination: Solder
- Fastening Type: Push-Pull
- Contact Length - Mating: 0.230" (5.84mm)
- Contact Length - Post: 0.120" (3.05mm)
- Overall Contact Length: 0.450" (11.43mm)
- Insulation Height: 0.100" (2.54mm)
- Contact Shape: Square
- Contact Finish - Mating: Gold
- Contact Finish Thickness - Mating: 10.0µin (0.25µm)
- Contact Finish - Post: Tin
- Contact Material: Phosphor Bronze
- Insulation Material: Polybutylene Terephthalate (PBT)
- Operating Temperature: -65°C ~ 125°C
- Material Flammability Rating: UL94 V-0
- Current Rating: 3A
- Contact Finish Thickness - Post: 100.0µin (2.54µm)
- Mfg Part #: PBC03SAAN
Documentation
Customer Reviews

Male Header - 3-pin (Phosphor Bronze Contact)
$0.30
PRT-27908