Break Away Headers - Long
PRT-10158

Break Away Headers - Long

SKU: PRT-10158
$3.50
In stock
SKU
PRT-10158
In stock
Stock/Discounts

These break away headers are 20mm long which allows you use them socket to socket.

Helpful Documentation

Product Overview

These are a longer version of our standard break away headers. They are 20mm long which allows you use them socket to socket. The plastic separator can be slid up or down to accommodate your needs.

You will get a row of 40 pins. They can be broken or snipped to length.

Features:

  • Pin Style: Square Pins
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 20 mm

Documents:

Hookup Accessories

Features & Specs

  • Pin Style: Square Pins
  • Number of Pins: 40
  • Pin Spacing: 0.1" (2.54 mm)
  • Pin Length: 20 mm

Documentation

Customer Reviews

Break Away Headers - Long
Break Away Headers - Long
$3.50
PRT-10158

Stock and Customer Discounts

$3.5 retail price.

Available Discounts

  • $3.33 | 25+ units
  • $3.15 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing