Male Header - 3-pin (Brass Contact)
PRT-27907
Male Header - 3-pin (Brass Contact)
SKU: PRT-27907
$0.25
In stock
SKU
PRT-27907
This is a simple 3-pin male PTH straight header.
Helpful Documentation
Product Overview
This is a simple 3-pin male PTH straight header. Each pin can even be broken apart if you only need one or two pins instead of all three.
The pins on this header have been spaced at the 0.1" standard.
Hookup Accessories
Features & Specs
- Contact Type: Male
- Pitch - Mating: 0.100" (2.54mm)
- Number of Positions: 3
- Shrouding: Unshrouded
- Mounting Type: Through Hole
- Termination: Solder
- Fastening Type: Push-Pull
- Contact Length - Mating: 0.230" (5.84mm)
- Contact Length - Post: 0.120" (3.05mm)
- Overall Contact Length: 0.448" (11.39mm)
- Insulation Height: 0.098" (2.50mm)
- Contact Shape: Square
- Contact Finish - Mating: Gold
- Contact Finish Thickness - Mating: Flash
- Contact Finish - Post: Gold
- Contact Material: Brass
- Insulation Material: Polybutylene Terephthalate (PBT)
- Operating Temperature: -40°C ~ 105°C
- Material Flammability Rating: UL94 V-0
- Current Rating (Amps): 3A per contact
- Mfg Part #: PRPC003SAAN-RC
Documentation
Customer Reviews

Male Header - 3-pin (Brass Contact)
$0.25
PRT-27907
Stock and Customer Discounts
$0.25 retail price.
Available Discounts
- $0.24 | 10+ units
- $0.23 | 25+ units
- $0.21 | 100+ units