Mikroe Brushless 7 Click
Mikroe Brushless 7 Click is a motor driver based expansion board for controlling BLCD motors with any microcontroller.
Product Overview
Mikroe Brushless 7 Click is a motor driver based expansion board for controlling BLCD motors with any microcontroller. The board is based on the Toshiba TC78B009FTG IC three-phase BLDC motor controller that does not require Hall sensors. It features a built-in, closed-loop speed control function that regulates motor rotational speed under dynamic power fluctuations, and load variations. It eliminates the need for an external MCU for closed loop speed control with a precise setting of a speed profile done by the built-in nonvolatile memory (NVM). It's ideal for applications that include high-speed fans used in servers, blowers, cordless vacuum cleaners, and robot vacuum cleaners.
Features & Specs
- On-board modules
- Toshiba TC78B009FTG,EL IC three-phase BLDC motor controller
- Sensorless PWM drive
- Capable to drive Delta or Wye configured motors
- Motor speed control by analog voltage
- PWM duty cycle, or I2C
- I2C, PWM, GPIO interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $25.60 | 25+ units
- $24.26 | 100+ units