Mikroe Brushless 8 Click
ROB-17916
Mikroe Brushless 8 Click
SKU: ROB-17916
Out of stock
SKU
ROB-17916
Mikroe Brushless 8 Click is ideal for controlling BLDC motors with any MCU and features the Toshiba Semiconductor TC78B042FTG.
Product Overview
Mikroe Brushless 8 Click is ideal for controlling BLDC motors with any MCU and features the Toshiba Semiconductor TC78B042FTG sine-wave PWM drive three-phase, full-wave brushless motor controller. The TC78B042FTG has Toshiba's original automatic phase adjustment function. This secures a high-efficiency fan motor drive and sine-wave drive that reduces noise at a wide range of motor rotation speeds. It has an almost 0rpm (rotations per minute) at Start-Up up to several thousand rpm.
Features & Specs
- On-board modules
- Toshiba Semiconductor TC78B042FTG three-phase brushless motor controller that offers high efficiency over a wide rotation range without phase adjustment
- Sine-wave PWM control
- Automatic lead angle control (InPAC)
- Hall sensor input
- Rotation switch
- Output current limit
- Built-in motor lock detection
- Interface
- GPIO, PWM, I2C, AN
- Compatibility
- mikroBUS
- Click board size
- L (57.15mm x 25.4mm)
- Input Voltage
- 5V
Customer Reviews

Mikroe Brushless 8 Click
ROB-17916
Stock and Customer Discounts
$38.95 retail price.
Available Discounts
- $37.00 | 25+ units
- $35.06 | 100+ units