Mikroe Brushless 9 Click
ROB-17915
Mikroe Brushless 9 Click
SKU: ROB-17915
Out of stock
SKU
ROB-17915
Mikroe Brushless 9 Click is suitable for controlling BLDC motors and features the Toshiba TC78B027FTG 1-Hall sine-wave PWM controller.
Product Overview
Mikroe Brushless 9 Click is suitable for controlling BLDC motors and features the Toshiba TC78B027FTG 1-Hall sine-wave PWM controller for three-phase brushless DC motors. The Brushless 9 click simplifies the motor selection by using only one Hall sensor input that can be used with either a single Hall sensor motor or the more conventional 3 Hall sensor motors. It offers energy-saving and quiet motor operation, alongside incorporated non-volatile memory and a closed-loop speed control function.
Features & Specs
- On-board modules
- Toshiba Semiconductor TC78B027FTG 1-Hall sine-wave PWM controller for three-phase brushless DC motors
- 1-Hall sine-wave PWM drive
- Closed-loop speed control
- Output RPM information
- Protection features
- Interface
- GPIO
- Compatibility
- mikroBUS
- Click board size
- L (57.15mm x 25.4mm)
- Input Voltage
- 3.3V or 5V
Customer Reviews

Mikroe Brushless 9 Click
ROB-17915
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units