Mikroe DC Motor 17 Click
Mikroe DC Motor 17 Click contains a brushed DC motor driver and features the Toshiba Semiconductor TC78H660FTG dual H Bridge driver.
Product Overview
Mikroe DC Motor 17 Click contains a brushed DC motor driver and features the Toshiba Semiconductor TC78H660FTG dual H Bridge driver. The driver is for one or two brushed motors with a DMOS output transistor with low on-resistance. This IC is a PWM controlled constant-current drive with supply voltages from 2.5V to 16V and 2A of output current. It features a sense-resistor less current control architecture and VCC regulator for the internal circuit. Also offered are multi-error detect functions with error detection flag output function.
Features & Specs
- On-board modules
- Toshiba Semiconductor TC78H660FTG dual H Bridge driver for one or two DC brushed motors that incorporates a DMOS with low on-resistance in output transistors
- Built-in dual H Bridge
- Built-in sense resistor
- Multi error detect functions
- Error detection flag
- Selectable operating modes
- Interface
- PWM, GPIO
- Compatibility
- mikroBUS
- Click board size
- M (42.9mm x 25.4mm)
- Input Voltage
- 5V, 3.3V, External
Customer Reviews
