This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MTI-670G Rugged IMU GNSS/INS Module
SEN-18550

MTI-670G Rugged IMU GNSS/INS Module

SKU: SEN-18550
Out of stock
SKU
SEN-18550

Xsens MTI-670G Rugged IMU GNSS/INS Module is lightweight yet durable to withstand harsh environments.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Xsens MTI-670G Rugged IMU GNSS/INS Module is lightweight yet durable to withstand harsh environments. This Global Navigation Satellite System / Inertial Navigation System (GNSS / INS) utilizes an internal GNSS receiver to enable robust, sub-meter level positioning and orientation tracking. The MTi-670G features rugged housing and an IP68 rating. This all-in-one navigation solution is designed for easy integration and seamless interfacing with other equipment. Xsens MTI-670G Rugged IMU GNSS/INS Module is supported by the free MT Software Suite, which includes a software development kit (SDK), example codes, drivers for many platforms, and MT Manager, the graphical user interface (GUI) for Windows/Linux.

Hookup Accessories

Features & Specs

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Documentation

Customer Reviews

MTI-670G Rugged IMU GNSS/INS Module
MTI-670G Rugged IMU GNSS/INS Module SEN-18550

Stock and Customer Discounts

$3287.95 retail price.

Available Discounts

  • $3,123.55 | 25+ units
  • $2,959.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing