MTi-670G-SK Rugged IMU GNSS/INS Starter Kit
The MTi-670G is rated IP68 and utilizes an internal GNSS receiver that enables robust, sub-meter level positioning and orientation tracking.
Product Overview
Xsens MTi-670G-SK Rugged IMU Starter Kit is easy to use and features the MTi-670G Global Navigation Satellite System/Inertial Navigation System (GNSS/INS) Module along with a GNSS antenna, cable, and converter. The MTi-670G is rated IP68 and utilizes an internal GNSS receiver that enables robust, sub-meter level positioning and orientation tracking. Included with the MTI-670G module are a GNSS antenna (ANT-GNSS-RTK), RS-232 USB converter (CA-USB-CONV), and 12-pin multi-purpose host interface cable (CA-MP-MTI-12). The interface types used in the Xsens MTi-670G-SK Rugged IMU Starter Kit are CAN, RS-232, RS-422, and USB.
Includes:
- 1x MTi-670G GNSS/INS
- 1x 12-pin Multi-purpose interface cable
- 1x GNSS Antenna
- 1x USB Converter for CA-MP-MTi-12
Features & Specs
- Sensor Type: 9-axis
- Sensing Axis: X, Y, Z
- Sensitivity: 0.001 deg/s/g
- Acceleration: 10000 g
- Interface Type: CAN, RS-232, UART, USB
- Supply Voltage - Min: 4.5 V
- Supply Voltage - Max: 24 V
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Bandwidth: 500 Hz, 520 Hz
- Range: 2000 deg/s
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $3,248.95 | 25+ units
- $3,077.96 | 100+ units