This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Xsens MTi 610R Rugged IMU
SEN-18529

Xsens MTi 610R Rugged IMU

SKU: SEN-18529
Out of stock
SKU
SEN-18529

Xsens MTi 600-Series Rugged IP68 Sensor Modules are specially designed for harsh environments and feature rugged housing and IP ratings.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Xsens MTi 600-Series Rugged IP68 Sensor Modules are specially designed for harsh environments and feature rugged housing and IP ratings. These inertial motion sensors provide durability in a small form factor for easy integration into applications. The MTi-610R Inertial Measurement Unit (IMU) features an IP68 rating and factory-calibrated inertial data. Xsens MTi 600-Series Rugged IP68 Sensor Modules are supported by the free MT Software Suite, which includes a software development kit (SDK), example codes, drivers for many platforms, and MT Manager, the graphical user interface (GUI) for Windows/Linux.

Hookup Accessories

Features & Specs

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Documentation

Customer Reviews

Xsens MTi 610R Rugged IMU
Xsens MTi 610R Rugged IMU SEN-18529

Stock and Customer Discounts

$1428.95 retail price.

Available Discounts

  • $1,357.50 | 25+ units
  • $1,286.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing