This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Xsens MTi 620R Rugged IMU
SEN-18530

Xsens MTi 620R Rugged IMU

SKU: SEN-18530

Xsens MTi 600-Series Rugged IP68 Sensor Modules are specially designed for harsh environments and feature rugged housing and IP ratings.

Out of stock
SKU
SEN-18530

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Xsens MTi 600-Series Rugged IP68 Sensor Modules are specially designed for harsh environments and feature rugged housing and IP ratings. These inertial motion sensors provide durability in a small form factor for easy integration into applications. The MTi-620R Vertical Reference Unit (VRU) is rated IP68 and provides 0.2° roll/pitch accuracy. Xsens MTi 600-Series Rugged IP68 Sensor Modules are supported by the free MT Software Suite, which includes a software development kit (SDK), example codes, drivers for many platforms, and MT Manager, the graphical user interface (GUI) for Windows/Linux.

Features & Specs

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Xsens MTi 620R Rugged IMU
Xsens MTi 620R Rugged IMU SEN-18530
$1802.95 retail price.

Available Discounts

  • $1,712.80 | 25+ units
  • $1,622.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing