Piezo Vibration Sensor - Large with Mass
SEN-09197

Piezo Vibration Sensor - Large with Mass

SKU: SEN-09197
$10.95
In stock
SKU
SEN-09197
In stock
Stock/Discounts

Product Overview

This basic piezo sensor from Measurement Specialties is often used for flex, touch, vibration and shock measurements. A small AC and large voltage (up to +/-90V) is created when the film moves back and forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch.

Comes with solderable crimp pins and a mass attached to the tip. This mass increases the sensitivity to motion.

Features:

  • Flexible PVDF Piezo Polymer Film
  • Wide dynamic range
  • Laminated for higher voltage output
  • 0.1" breadboard friendly leads

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Piezo Vibration Sensor - Large with Mass
Piezo Vibration Sensor - Large with Mass
$10.95
SEN-09197
$10.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing