Piezo Vibration Sensor - Small Horizontal
SEN-09198

Piezo Vibration Sensor - Small Horizontal

SKU: SEN-09198
$14.95
In stock
SKU
SEN-09198
Backorder
Stock/Discounts

Product Overview

The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high sensitivity at low frequencies. Useful for detecting vibration and 'tap' inputs from a user. A small AC and large voltage (up to +/-90V) is created when the film moves back an forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch.

Comes with machine pins that allows for horizontal mounting.

We've seen this used as great musical inputs.

Features:

  • Flexible PVDF Piezo Polymer Film
  • Wide dynamic range
  • Laminated for higher voltage output
  • Breadboard friendly leads

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Piezo Vibration Sensor - Small Horizontal
Piezo Vibration Sensor - Small Horizontal
$14.95
SEN-09198
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing