This product has been retired from our catalog and is no longer for sale.

Resistor 12k Ohm 1/4 Watt PTH
COM-18435

Resistor 12k Ohm 1/4 Watt PTH

SKU: COM-18435

1.0M Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor.

Out of stock
SKU
COM-18435

This product has been retired from our catalog and is no longer for sale.

Product Overview

1.0M Ohm, 1/4th Watt, +/- 5% tolerance PTH resistor. Commonly used in breadboards and perf boards.We've opted for a new and more breadboard-friendly lead thickness (they're a bit thicker than our last ones).

Note: Sold as singles.

Features & Specs

  • Resistance: 12kOhms
  • Tolerance: ±1%
  • Power (Watts): 0.25W, 1/4W
  • Composition: Metal Film
  • Flame Retardant Coating
  • Temperature Coefficient: ±100ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Number of Terminations: 2
  • Part #: RNMF14FAD12K0

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 12k Ohm 1/4 Watt PTH
Resistor 12k Ohm 1/4 Watt PTH COM-18435
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing