Piezo Vibration Sensor - Small Vertical
SEN-09199

Piezo Vibration Sensor - Small Vertical

SKU: SEN-09199
$14.95
In stock
Only 5 left
SKU
SEN-09199
In stock
Stock/Discounts

Product Overview

The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high sensitivity at low frequencies. Useful for detecting vibration and 'tap' inputs from a user. A small AC and large voltage (up to +/-90V) is created when the film moves back an forth. A simple resistor should get the voltage down to ADC levels. Can also be used for impact sensing or a flexible switch.

Comes with solder pins that allows for vertical mounting.

Features:

  • Flexible PVDF Piezo Polymer Film
  • Wide dynamic range
  • Laminated for higher voltage output
  • Breadboard friendly leads

Documents:


Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Piezo Vibration Sensor - Small Vertical
Piezo Vibration Sensor - Small Vertical
$14.95
SEN-09199
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing