Toggle Switch - DPDT, ON-OFF-ON
COM-16727
Toggle Switch - DPDT, ON-OFF-ON
SKU: COM-16727
Out of stock
SKU
COM-16727
This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.
Product Overview
This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.
Hookup Accessories
Features & Specs
- Contact Form: DPDT
- Switch Function: ON - NONE - ON
- Mounting Style: Panel Mount
- Termination Style: Solder Lug
- Voltage Rating AC: 125 VAC
- Bushing Size: 10-48
- Actuator: Bat
- Terminal Seal: Sealed
- Contact Plating: Silver
- Mounting Type: Bushing
- Contact Material: Gold
- Actuator Style: Bat
- Life: 30000 Cycles
- Maximum Operating Temperature: + 85 C
- Minimum Operating Temperature: - 30 C
Documentation
Customer Reviews

Toggle Switch - DPDT, ON-OFF-ON
COM-16727