Toggle Switch - 3A, 120VAC, 28VDC, DPDT, ON-NONE-ON, SLDR
COM-16726
Toggle Switch - 3A, 120VAC, 28VDC, DPDT, ON-NONE-ON, SLDR
SKU: COM-16726
Out of stock
SKU
COM-16726
This toggle switch has a Current Rating of 3 A, a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.
Product Overview
This toggle switch has a Current Rating of 3 A, a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.
Hookup Accessories
Features & Specs
- Contact Form: DPDT
- Switch Function: ON - NONE - ON
- Mounting Style: Panel Mount
- Termination Style: Solder Lug
- Current Rating: 3 A
- Voltage Rating AC: 125 VAC
- Bushing Size: 10-48
- Actuator: Bat
- Terminal Seal: Sealed
- Contact Plating: Silver
- Housing Material: Stainless Steel
- Mounting Type: Bushing
- Contact Material: Silver
- Actuator Style: Bat
- Life: 30000 Cycles
- Maximum Operating Temperature: + 85 C
- Minimum Operating Temperature: - 30 C
Documentation
Customer Reviews

Toggle Switch - 3A, 120VAC, 28VDC, DPDT, ON-NONE-ON, SLDR
COM-16726
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units