Toggle Switch - 3A, 120VAC / 28VDC
COM-16724
Toggle Switch - 3A, 120VAC / 28VDC
SKU: COM-16724
In stock
SKU
COM-16724
This toggle switch has a Current Rating of 3 A and a Voltage Rating AC of 125 VAC.
Product Overview
This toggle switch has a Current Rating of 3 A and a Voltage Rating AC of 125 VAC.
Hookup Accessories
Features & Specs
- Contact Form: SPDT
- Switch Function: ON - (ON)
- Current Rating: 3 A
- Voltage Rating AC: 125 VAC
- Terminal Seal: Sealed
- Contact Plating: Silver
Documentation
Customer Reviews

Toggle Switch - 3A, 120VAC / 28VDC
COM-16724
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units