This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Toggle Switch - 125 VAC
COM-16725

Toggle Switch - 125 VAC

SKU: COM-16725
Out of stock
SKU
COM-16725

This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.

Features & Specs

  • Contact Form: SPDT
  • Switch Function: ON - OFF - ON
  • Mounting Style: Panel Mount
  • Termination Style: Solder Lug
  • Voltage Rating AC: 125 VAC
  • Bushing Size: 10-48
  • Actuator: Bat
  • Terminal Seal: Sealed
  • Contact Plating: Silver
  • Housing Material: Stainless Steel
  • Mounting Type: Bushing
  • Contact Material: Silver
  • Actuator Style: Bat
  • Life: 30000 Cycles
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C

Documentation

Customer Reviews

Toggle Switch - 125 VAC
Toggle Switch - 125 VAC COM-16725

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing