×

SparkFun will be closed on Monday, May 30th, for Memorial Day. We will resume normal business hours at 9am (MT) on Tuesday, May 31st. Orders placed after 2pm (MT) on Friday May 27th will process and ship out on Tuesday, May 31st. From all of us at SparkFun, we wish you a safe and happy Memorial Day weekend!

Gator Tooth Clamps - Anodized Aluminum

Added to your shopping cart

A high-quality and versatile clamp with some serious bite!

The Gator Tooth Clamp is an ultra low profile clamp, designed to be used in a variety of ways.

1) As a backstop, the serrated face of the Gator Tooth Clamps provides a strong grip to keep your stock from moving.

2) As a low-profile side clamp, use the angled M6 screw to tighten your stock against a backstop.

3) As a toe clamp, the Gator Tooth Clamps can hold onto stock up to 40mm thick without additional shims.

Gator Tooth Clamps offer over 30mm of lateral travel, meaning that no matter what you're making, these beasts will hold your job down safely and securely.

Gator Tooth Clamps come in anodized aluminum or stainless steel and are designed to be used with M6 or 1/4 hardware. They work exceptionally well with these Threaded Inserts or the T-Track.

  • 4x (BHCS) 1/4x20x3/4
  • 4x (BHCS) 1/4x20x1-1/4
  • 4x (BHCS) 1/4x20x1-3/4
  • 4x (BHCS) M6 x 20mm
  • 4x (BHCS) M6 x 30mm
  • 4x (BHCS) M6 x 40mm
  • 4x M6 x 1 x 12mm Grub Screw
  • 4x M6 x 1 x 25mm Grub Screw

Gator Tooth Clamps - Anodized Aluminum Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.