This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Gator Tooth Clamps - Stainless Steel
TOL-18462

Gator Tooth Clamps - Stainless Steel

SKU: TOL-18462

The Gator Tooth Clamp is an ultra low profile clamp, designed to be used in a variety of ways.

Out of stock
SKU
TOL-18462

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A high-quality and versatile clamp with some serious bite!

The Gator Tooth Clamp is an ultra low profile clamp, designed to be used in a variety of ways.

1) As a backstop, the serrated face of the Gator Tooth Clamps provides a strong grip to keep your stock from moving.

2) As a low-profile side clamp, use the angled M6 screw to tighten your stock against a backstop.

3) As a toe clamp, the Gator Tooth Clamps can hold onto stock up to 40mm thick without additional shims.

Gator Tooth Clamps offer over 30mm of lateral travel, meaning that no matter what you're making, these beasts will hold your job down safely and securely.

Gator Tooth Clamps come in anodized aluminum or stainless steel and are designed to be used with M6 or 1/4 hardware. They work exceptionally well with these Threaded Inserts or the T-Track.

Includes:

  • 4x (BHCS) 1/4x20x3/4
  • 4x (BHCS) 1/4x20x1-1/4
  • 4x (BHCS) 1/4x20x1-3/4
  • 4x (BHCS) M6 x 20mm
  • 4x (BHCS) M6 x 30mm
  • 4x (BHCS) M6 x 40mm
  • 4x M6 x 1 x 12mm Grub Screw
  • 4x M6 x 1 x 25mm Grub Screw

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Gator Tooth Clamps - Stainless Steel
Gator Tooth Clamps - Stainless Steel TOL-18462
$80 retail price.

Available Discounts

  • $76.00 | 25+ units
  • $72.00 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing