Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Crush It Essential Clamp Set
TOL-25930

Crush It Essential Clamp Set

SKU: TOL-25930

Not only are these clamps heavy-duty and molded from glass-filled nylon, they're magnetically actuated making removal quick and easy.

$58.00
In stock
SKU
TOL-25930
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

We love workholding; it's a fundamental aspect of machining that can’t be overlooked so workholding has become something we obsess over.

Not only are these clamps heavy-duty and molded from glass-filled nylon, they're magnetically actuated making removal quick and easy.

In addition to making these from durable polymers, the new Crush-It Essentials and Stops are reinforced with stainless steel hardware making them significantly stronger than anything 3D printed while remaining less of a threat to end mills should you mill through one.

To make the kit even more versatile we’ve included 2 sets of jaws for the Crush-It Essentials- a serrated option for maximum grip on softer surfaces and a flat version for use with metals and hardwood.

These clamps were designed for use with M6 hardware and are suitable for use on any machine with a Hybrid Table.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Crush It Essential Clamp Set
Crush It Essential Clamp Set
$58.00
TOL-25930
$58 retail price.

Available Discounts

  • $55.10 | 25+ units
  • $52.20 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing