This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Corner Square
TOL-18473

Corner Square

SKU: TOL-18473

The corner square is designed for those who run repeatable projects where datum doesn't change.

Out of stock
SKU
TOL-18473

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The corner square is designed for those who run repeatable projects where datum doesn't change. With a recessed corner, this also supports Z probing for materials over 5.5mm thickness.

Machined from aluminum and anodized black the square and guides will keep your projects straight.

A great addition if using the GatorTooth Clamps, Threaded Inserts, or the T-Track Kit.

These can be used with either M6 or 1/4 Hardware.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Corner Square
Corner Square TOL-18473
$20 retail price.

Available Discounts

  • $19.00 | 25+ units
  • $18.00 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing