This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DAC Click
DEV-18852

MIKROE DAC Click

SKU: DEV-18852
Out of stock
SKU
DEV-18852

It includes a 12-bit Digital-to-Analog Converter MCP4921 that features an optional 2x buffered output and SPI interface.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE DAC Click is an accessory board in mikroBUS™ form factor. It includes a 12-bit Digital-to-Analog Converter MCP4921 that features an optional 2x buffered output and SPI interface. The board provides high accuracy and low noise performance for industrial applications where calibration or compensation of signals, such as temperature, pressure and humidity, are required. Board is set to use 3.3V power supply by default. Solder PWR SEL SMD jumper to 5V position if used with 5V systems.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE DAC Click
MIKROE DAC Click DEV-18852