This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DAC 12 Click
DEV-20536

MIKROE DAC 12 Click

SKU: DEV-20536
Out of stock
SKU
DEV-20536

DAC 12 Click is a compact add-on board that contains a highly accurate digital-to-analog converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DAC 12 Click is a compact add-on board that contains a highly accurate digital-to-analog converter. This board features the DAC60508, a general-purpose octal 12-bit analog voltage-output DAC from Texas Instruments. It includes a 2.5V, 5ppm/°C internal reference, eliminating the need for an external precision reference in most applications, and supports the SPI serial interface, which operates at clock rates up to 40MHz. A user interface-selectable gain configuration provides full-scale output voltages of 1.25V, 2.5V, or 5 V. This Click board™ represents an excellent choice for digital gain and offset adjustment applications, programmable voltage, and current sources, programmable reference, and many more.

DAC 12 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

DAC 12 Click as its foundation uses the DAC60508, a low-power voltage-output 8-channel 12-bit digital-to-analog converter (DAC) from Texas Instruments. Each output channel in the DAC60508 consists of an R-2R ladder architecture, followed by an output buffer amplifier. It also includes a 2.5V, 5ppm/°C internal reference, eliminating the need for an external precision reference in most applications, and a user interface-selectable gain configuration that provides full-scale output voltages of 1.25V, 2.5V, or 5 V.

This Click board™ communicates with MCU through a flexible serial interface compatible with SPI-type interfaces used on many microcontrollers and DSP controllers, with a maximum frequency of 50 MHz. The input data are written to the individual DAC data registers in straight binary format, where after a Power-On or a reset event, all DAC registers are set to a mid-scale code.

Data written to the DAC data registers are initially stored in the DAC buffer registers. Data transfer from the DAC buffer registers to the active DAC registers can be configured to happen immediately using the asynchronous mode or initiated by an LDAC trigger in synchronous mode. Once the DAC active registers are updated, the DAC outputs change to new values. When the host reads from a DAC data register, the value held in the DAC buffer register is returned (not the value stored in the DAC active register).

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the communication lines properly. However, the Click board™ comes equipped with a library that contains easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 3.3V, Max. 5V
  • Output Voltage Range: Min. 0V, Max. 5V
  • Resolution: 12 bits
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +120°C

Customer Reviews

MIKROE DAC 12 Click
MIKROE DAC 12 Click DEV-20536

Stock and Customer Discounts

$41.95 retail price.

Available Discounts

  • $39.85 | 25+ units
  • $37.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing