This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE DAC 2 Click
DEV-20371
MIKROE DAC 2 Click
SKU: DEV-20371
Out of stock
SKU
DEV-20371
DAC 2 Click carries LTC2601, a 16-bit digital-to-analog converter from Analog Devices, along with voltage output screw terminals.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
DAC2 Click carries LTC2601, a 16-bit digital-to-analog converter from Analog Devices, along with voltage output screw terminals. The chip has high rail-to-rail output drives (±15mA, Min) and double-buffered data latches. The Click board™ communicates with the target MCU through the mikroBUS SPI interface with clock rates up to 50MHz. Additionally, the CLR pin, in place of default mikroBUS RST pin, clears all the registers. The board uses either a 3.3V or 5V power supply. You can also set the reference voltage either to VCC or 4.096V.
Similar Items
Features & Specs
- Interface: GPIO, SPI
- Compatibility: mikroBUS™
- Dimensions: 28.6 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE DAC 2 Click
DEV-20371
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units